System Plast Assembly, Cross Bar, Stainless Steel, 1/2" Sq~4.75" x 3/8-16 End Taps. - VF-CRQ-SS-0450-38
Part #:VF-CRQ-SS-0450-38
Catalog #:VF-CRQ-SS-0450-38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Square Cross Rod | Available Shaft Size (in): | 0.5 in |
| Length (mm): | 121 mm | Length (in): | 4.75 in |
| Hardware: | 3/8-16 x3/4 | Product Group: | Return Systems |
| Measurement System: | Universal | Material: | Stainless Steel |
| Component Series: | VF-CRQ | Product Line: | Conveying Components |
| Product Type: | Return Rollers and Accessories |
General Specifications
| UPC: | 787405381216 | Weight: | 0.30 LB |

