System Plast Bar Clamp, Polyamide, 1/2" Round Rod - VG-021-02
Part #:VG-021-02
Catalog #:VG-021-02
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Fastener: | 10 x 32 UNF Shoulder Nut | Material: | POLYAMIDE |
| Type: | Rod Clamp for Rod or Flat Bar | Product Group: | Side Guide Solutions |
| Measurement System: | Universal | Component Series: | VG-021 |
| Height (in): | 1.37 in | Product Type: | Rail Clamp (Single) |
| Length (in): | 2.34 in | Width (in): | 0.9 in |
| Product Line: | Conveying Components | Rod Diameter (in): | 1/2 in |
General Specifications
| UPC: | 787405036000 | Weight: | 0.10 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 3.80 IN |
| Packaged Height: | 1.40 IN |

