System Plast BEADRAIL / SPEEDRAIL CORNER CLIP - VG-040-01
Part #:VG-040-01
Catalog #:VG-040-01
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Compatibility: | VG-212 or VG-232 | Material: | Stainless Steel |
| Fastener: | 5/16 | Series: | VG-040 |
| Product Group: | Side Guide Solutions | Component Series: | VG-040 |
| Width (in): | 1 in | Product Type: | Beadrail and Speedrail Accessories |
| Product Line: | Conveying Components | Measurement System: | Universal |
General Specifications
| UPC: | 787405483484 | Weight: | 0.81 LB |
| Packaged Length: | 3.85 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 0.95 IN |

