System Plast Beadwall: 1.13"W X 1.95"H X 60"L Gray Aluminum - VG-684BR-1.5-AB-05
Part #:VG-684BR-1.5-AB-05
Catalog #:VG-684BR-1.5-AB-05
KEY FEATURES
- Aluminum channel BeadRail
- Economical bead guide used for carry surfaces or side rails.
- Easy fastening frame slot for horizontal and vertical applications.
- Aluminum channel.
- Gray polyamide pin rails.
- Carbon steel pins.
- Gray acetal beads.
- 12 inch minimum bending radius in either direction.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Material: | Carbon Steel | Channel Material: | Aluminum |
| Material: | Aluminum | Surface Guide Material: | Acetal |
| Max Temp (°F): | 170 °F | Mounting Hardware Size: | 5/16" Carriage Bolt (Not Included) |
| Profile: | Beadwall | Height (mm): | 49.5 mm |
| Measurement System: | Imperial | Product Type: | Aluminum Channel Bead Wall |
| Width (mm): | 28.7 mm | Height (in): | 1.95 in |
| Length (in): | 60 in | Color: | Grey |
| Product Line: | Guide Products | Product Group: | Bead and Roller Guides |
| Minimum Bend Radius: | 12 | Width (in): | 1.13 in |
| Rail Size: | 1.5 | Pin Diameter (in): | 0.1875 in |
| Design: | Channel Beaded Rail-Single Strand | Maximum Deflection 24 in. Length: | 0.009 |
| Maximum Deflection 36 in. Length: | 0.031 | Bead Roller Width (in): | 0.62 in |
| Sheath Channel Width (in): | 1.01 in | Rolling Surface Height (in): | 1.28 in |
General Specifications
| UPC: | 787405269712 | Weight: | 5.60 LB |
| Packaged Length: | 60.00 IN | Packaged Width: | 3.16 IN |
| Packaged Height: | 1.13 IN |

