System Plast Beadwall: 1.13"W X 1.95"H X 60"L Gray Aluminum - VG-684BR-1.5-SB-05
Part #:VG-684BR-1.5-SB-05
Catalog #:VG-684BR-1.5-SB-05
KEY FEATURES
- Stainless steel channel BeadRail
- Economical bead guide used for carry surfaces or side rails.
- Easy fastening frame slot for horizontal and vertical applications.
- 14 ga stainless steel channel.
- Black polyamide pin rails.
- Stainless steel pins.
- Tan acetal beads.
- 12 inch minimum bending radius in either direction.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Material: | Stainless Steel | Max Temp (°F): | 170 °F |
| Material: | Aluminum | Channel Material: | Stainless Steel |
| Surface Guide Material: | Acetal | Mounting Hardware Size: | 5/16" Carriage Bolt (Not Included) |
| Profile: | Beadwall | Product Type: | Aluminum Channel Bead Wall |
| Product Group: | Bead and Roller Guides | Measurement System: | Imperial |
| Product Line: | Guide Products | Minimum Bend Radius: | 12 |
| Color: | Grey | Height (mm): | 49.5 mm |
| Length (in): | 60 in | Width (mm): | 28.7 mm |
| Width (in): | 1.13 in | Height (in): | 1.95 in |
| Rail Size: | 1.5 | Pin Diameter (in): | 0.1875 in |
| Design: | Channel Beaded Rail-Single Strand | Sheath Channel Width (in): | 1.01 in |
| Rolling Surface Height (in): | 1.28 in | Bead Roller Width (in): | 0.62 in |
General Specifications
| UPC: | 787405269842 | Weight: | 6.60 LB |
| Packaged Length: | 60.00 IN | Packaged Width: | 1.13 IN |
| Packaged Height: | 1.95 IN |

