System Plast Beadwall: 1.13"W X 3.16"H X 120"L Gray Aluminum - VG-684BR-3-AB-10
Part #:VG-684BR-3-AB-10
Catalog #:VG-684BR-3-AB-10
KEY FEATURES
- Aluminum channel BeadRail
- Economical bead guide used for carry surfaces or side rails.
- Easy fastening frame slot for horizontal and vertical applications.
- Aluminum channel.
- Gray polyamide pin rails.
- Carbon steel pins.
- Gray acetal beads.
- 12 inch minimum bending radius in either direction.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Material: | Carbon Steel | Surface Guide Material: | Acetal |
| Material: | Aluminum | Max Temp (°F): | 170 °F |
| Channel Material: | Aluminum | Product Group: | Bead and Roller Guides |
| Minimum Bend Radius: | 12 | Product Type: | Aluminum Channel Bead Wall |
| Height (in): | 3.16 in | Mounting Hardware Size: | 5/16" Hex Head Cap Screw (Not Included) |
| Measurement System: | Imperial | Width (mm): | 28.7 mm |
| Color: | Grey | Length (in): | 120 in |
| Height (mm): | 80.3 mm | Product Line: | Guide Products |
| Width (in): | 1.13 in | Profile: | Beadwall |
| Design: | Channel Beaded Rail-Single Strand | Rail Size: | 3 |
| Maximum Deflection 36 in. Length: | 0.024 | Maximum Deflection 24 in. Length: | 0.007 |
| Rolling Surface Height (in): | 2.46 in | Sheath Channel Width (in): | 1.01 in |
| Bead Roller Width (in): | 0.62 in |
General Specifications
| UPC: | 787405270022 | Weight: | 25.00 LB |
| Packaged Length: | 120.00 IN | Packaged Width: | 3.16 IN |
| Packaged Height: | 1.13 IN |

