System Plast Beadwall: 1.13"W X 3.16"H X 60"L Gray Aluminum - VG-684BR-3-AB-05
Part #:VG-684BR-3-AB-05
Catalog #:VG-684BR-3-AB-05
KEY FEATURES
- Aluminum channel BeadRail
- Economical bead guide used for carry surfaces or side rails.
- Easy fastening frame slot for horizontal and vertical applications.
- Aluminum channel.
- Gray polyamide pin rails.
- Carbon steel pins.
- Gray acetal beads.
- 12 inch minimum bending radius in either direction.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Material: | Carbon Steel | Surface Guide Material: | Acetal |
| Max Temp (°F): | 170 °F | Material: | Aluminum |
| Channel Material: | Aluminum | Profile: | Beadwall |
| Height (mm): | 80.3 mm | Measurement System: | Imperial |
| Length (in): | 60 in | Product Line: | Guide Products |
| Mounting Hardware Size: | 5/16" Hex Head Cap Screw (Not Included) | Height (in): | 3.16 in |
| Product Group: | Bead and Roller Guides | Width (mm): | 28.7 mm |
| Product Type: | Aluminum Channel Bead Wall | Minimum Bend Radius: | 12 |
| Width (in): | 1.13 in | Color: | Grey |
| Rail Size: | 3 | Design: | Channel Beaded Rail-Single Strand |
| Maximum Deflection 24 in. Length: | 0.007 | Maximum Deflection 36 in. Length: | 0.024 |
| Rolling Surface Height (in): | 2.46 in | Bead Roller Width (in): | 0.62 in |
| Sheath Channel Width (in): | 1.01 in |
General Specifications
| UPC: | 787405269972 | Weight: | 12.50 LB |
| Packaged Length: | 60.00 IN | Packaged Width: | 1.13 IN |
| Packaged Height: | 3.16 IN |

