System Plast Beadwall: 1.4"W X 2.69"H X 24"L Beige Galvanized Steel - VG-684-PL-2-02
Part #:VG-684-PL-2-02
Catalog #:VG-684-PL-2-02
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (in): | 1.4 in | Color: | Grey |
| Pin Material: | Stainless Steel | Channel Material: | Plated Steel |
| Surface Guide Material: | Acetal | Length (in): | 24 in |
| Measurement System: | Imperial | Product Line: | Guide Products |
| Max Temp (°F): | 170 °F | Product Group: | Bead and Roller Guides |
| Minimum Bend Radius: | 18 | Material: | Galvanized Steel |
| Product Type: | Steel Channel Bead Wall | Width (mm): | 35.56 mm |
| Height (in): | 2 in | Height (mm): | 50.8 mm |
| Mounting Hardware Size: | 3/8" Carriage Bolt (Not Included) | Profile: | Beadwall |
General Specifications
| UPC: | 787405270428 | Weight: | 5.00 LB |

