System Plast Beadwall: 1.4"W X 2.69"H X 48"L Beige Galvanized Steel - VG-684-PL-2-04
Part #:VG-684-PL-2-04
Catalog #:VG-684-PL-2-04
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Hardware Size: | 3/8" Carriage Bolt (Not Included) | Minimum Bend Radius: | 18 |
| Product Group: | Bead and Roller Guides | Product Line: | Guide Products |
| Width (in): | 1.4 in | Height (in): | 2 in |
| Surface Guide Material: | Acetal | Pin Material: | Stainless Steel |
| Product Type: | Steel Channel Bead Wall | Profile: | Beadwall |
| Length (in): | 48 in | Height (mm): | 50.8 mm |
| Max Temp (°F): | 170 °F | Color: | Grey |
| Material: | Galvanized Steel | Width (mm): | 35.56 mm |
| Measurement System: | Imperial | Channel Material: | Plated Steel |
General Specifications
| UPC: | 787405270442 | Weight: | 10.00 LB |
| HTC: | 8431.39.0010 | Country of Origin: | United States of America |

