System Plast Beadwall: 1.4"W X 2.69"H X 72"L Beige Galvanized Steel - VG-684-PL-2-06
Part #:VG-684-PL-2-06
Catalog #:VG-684-PL-2-06
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Group: | Bead and Roller Guides | Minimum Bend Radius: | 18 |
| Mounting Hardware Size: | 3/8" Carriage Bolt (Not Included) | Material: | Galvanized Steel |
| Height (mm): | 50.8 mm | Width (mm): | 35.56 mm |
| Max Temp (°F): | 170 °F | Channel Material: | Plated Steel |
| Color: | Grey | Product Line: | Guide Products |
| Width (in): | 1.4 in | Height (in): | 2 in |
| Length (in): | 72 in | Surface Guide Material: | Acetal |
| Product Type: | Steel Channel Bead Wall | Measurement System: | Imperial |
| Profile: | Beadwall | Pin Material: | Stainless Steel |
General Specifications
| UPC: | 787405270466 | Weight: | 14.46 LB |

