System Plast Beadwall: 1.4"W X 2.69"H X 84"L Beige Galvanized Steel - VG-684-PL-2-07
Part #:VG-684-PL-2-07
Catalog #:VG-684-PL-2-07
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (in): | 1.4 in | Height (mm): | 50.8 mm |
| Pin Material: | Stainless Steel | Mounting Hardware Size: | 3/8" Carriage Bolt (Not Included) |
| Product Type: | Steel Channel Bead Wall | Product Line: | Guide Products |
| Profile: | Beadwall | Max Temp (°F): | 170 °F |
| Width (mm): | 35.56 mm | Height (in): | 2 in |
| Measurement System: | Imperial | Channel Material: | Plated Steel |
| Length (in): | 84 in | Color: | Grey |
| Minimum Bend Radius: | 18 | Surface Guide Material: | Acetal |
| Material: | Galvanized Steel | Product Group: | Bead and Roller Guides |
General Specifications
| UPC: | 787405270473 | Weight: | 16.87 LB |

