System Plast Beadwall: 1.4"W X 2.69"H X 96"L Beige Galvanized Steel - VG-684-PL-2-08
Part #:VG-684-PL-2-08
Catalog #:VG-684-PL-2-08
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Channel Material: | Plated Steel | Width (mm): | 35.56 mm |
| Product Type: | Steel Channel Bead Wall | Product Line: | Guide Products |
| Measurement System: | Imperial | Material: | Galvanized Steel |
| Height (in): | 2 in | Color: | Grey |
| Surface Guide Material: | Acetal | Max Temp (°F): | 170 °F |
| Pin Material: | Stainless Steel | Width (in): | 1.4 in |
| Minimum Bend Radius: | 18 | Mounting Hardware Size: | 3/8" Carriage Bolt (Not Included) |
| Height (mm): | 50.8 mm | Product Group: | Bead and Roller Guides |
| Profile: | Beadwall | Length (in): | 96 in |
General Specifications
| UPC: | 787405270480 | Weight: | 20.00 LB |
| HTC: | 8431.39.0010 | Country of Origin: | United States of America |

