System Plast Beadwall: 1.4"W X 3.66"H X 120"L Beige Stainless Steel - VG-684-SS-3-10
Part #:VG-684-SS-3-10
Catalog #:VG-684-SS-3-10
KEY FEATURES
- BeadWall
- Low friction guiding surface with high density bead pattern.
- Excellent for combiner or accumulation areas.
- 10 ga stainless steel channel.
- Polyamide pin rails.
- Stainless steel pins.
- Acetal beads.
- 18 inch minimum bending radius in either direction.
- 3/8 inch carriage bolt (not included) is available as hardware kit VG-205-HDW-03-S38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Material: | Stainless Steel | Surface Guide Material: | Acetal |
| Material: | Stainless Steel | Max Temp (°F): | 170 °F |
| Channel Material: | Stainless Steel | Profile: | Beadwall |
| Width (mm): | 35.6 mm | Minimum Bend Radius: | 18 |
| Width (in): | 1.4 in | Length (in): | 120 in |
| Height (mm): | 93 mm | Product Group: | Bead and Roller Guides |
| Color: | Beige | Product Line: | Guide Products |
| Product Type: | Steel Channel Bead Wall | Height (in): | 3.66 in |
| Measurement System: | Imperial | Mounting Hardware Size: | 3/8" Carriage Bolt (Not Included) |
| Design: | Beaded Rail-Single Strand | Rail Size: | 3 |
| Maximum Pin Deflection: | 0.004 | Pin Diameter (in): | 0.1875 in |
| Steel Gauge (ga): | 10 | Maximum Deflection 24 in. Length: | 0.005 |
| Maximum Deflection 36 in. Length: | 0.016 | Bead Roller Width (in): | 0.62 in |
| Rolling Surface Height (in): | 2.96 in |
General Specifications
| UPC: | 787405270978 | Weight: | 31.70 LB |
| Packaged Length: | 120.00 IN | Packaged Width: | 1.40 IN |
| Packaged Height: | 3.66 IN |

