System Plast Beadwall: 1.4"W X 3.66"H X 24"L Beige Galvanized Steel - VG-684-PL-3-02
Part #:VG-684-PL-3-02
Catalog #:VG-684-PL-3-02
KEY FEATURES
- BeadWall
- Low friction guiding surface with high density bead pattern.
- Excellent for combiner or accumulation areas.
- 10 ga plated steel channel.
- Polyamide pin rails.
- Stainless steel pins.
- Acetal beads.
- 18 inch minimum bending radius in either direction.
- 3/8 inch carriage bolt (not included) is available as hardware kit VG-205-HDW-03-P38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Temp (°F): | 170 °F | Pin Material: | Stainless Steel |
| Channel Material: | Plated Steel | Material: | Galvanized Steel |
| Surface Guide Material: | Acetal | Height (in): | 3.66 in |
| Height (mm): | 93 mm | Profile: | Beadwall |
| Length (in): | 24 in | Width (in): | 1.4 in |
| Mounting Hardware Size: | 3/8" Carriage Bolt (Not Included) | Width (mm): | 35.6 mm |
| Minimum Bend Radius: | 18 | Product Group: | Bead and Roller Guides |
| Product Type: | Steel Channel Bead Wall | Color: | Beige |
| Product Line: | Guide Products | Measurement System: | Imperial |
| Rail Size: | 3 | Maximum Pin Deflection: | 0.004 |
| Pin Diameter (in): | 0.1875 in | Design: | Beaded Rail-Single Strand |
| Steel Gauge (ga): | 10 | Maximum Deflection 36 in. Length: | 0.016 |
| Maximum Deflection 24 in. Length: | 0.005 | Bead Roller Width (in): | 0.62 in |
| Rolling Surface Height (in): | 2.96 in |
General Specifications
| UPC: | 787405270527 | Weight: | 6.30 LB |
| Packaged Length: | 24.00 IN | Packaged Width: | 1.40 IN |
| Packaged Height: | 3.66 IN |

