System Plast Beadwall: 1.4"W X 3.66"H X 60"L Beige Galvanized Steel - VG-684-PL-3-05
Part #:VG-684-PL-3-05
Catalog #:VG-684-PL-3-05
KEY FEATURES
- BeadWall
- Low friction guiding surface with high density bead pattern.
- Excellent for combiner or accumulation areas.
- 10 ga plated steel channel.
- Polyamide pin rails.
- Stainless steel pins.
- Acetal beads.
- 18 inch minimum bending radius in either direction.
- 3/8 inch carriage bolt (not included) is available as hardware kit VG-205-HDW-03-P38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Channel Material: | Plated Steel | Surface Guide Material: | Acetal |
| Max Temp (°F): | 170 °F | Pin Material: | Stainless Steel |
| Material: | Galvanized Steel | Width (mm): | 35.6 mm |
| Width (in): | 1.4 in | Height (in): | 3.66 in |
| Measurement System: | Imperial | Height (mm): | 93 mm |
| Profile: | Beadwall | Product Type: | Steel Channel Bead Wall |
| Product Line: | Guide Products | Mounting Hardware Size: | 3/8" Carriage Bolt (Not Included) |
| Product Group: | Bead and Roller Guides | Length (in): | 60 in |
| Minimum Bend Radius: | 18 | Color: | Beige |
| Design: | Beaded Rail-Single Strand | Maximum Pin Deflection: | 0.004 |
| Rail Size: | 3 | Pin Diameter (in): | 0.1875 in |
| Steel Gauge (ga): | 10 | Maximum Deflection 24 in. Length: | 0.005 |
| Maximum Deflection 36 in. Length: | 0.016 | Bead Roller Width (in): | 0.62 in |
| Rolling Surface Height (in): | 2.96 in |
General Specifications
| UPC: | 787405270558 | Weight: | 15.70 LB |
| Packaged Length: | 60.00 IN | Packaged Width: | 1.40 IN |
| Packaged Height: | 3.66 IN |

