System Plast Beadwall: 1.4"W X 3.66"H X 72"L Beige Galvanized Steel - VG-684-PL-3-06
Part #:VG-684-PL-3-06
Catalog #:VG-684-PL-3-06
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Color: | Grey | Measurement System: | Imperial |
| Surface Guide Material: | Acetal | Width (mm): | 35.6 mm |
| Material: | Galvanized Steel | Product Line: | Guide Products |
| Minimum Bend Radius: | 18 | Max Temp (°F): | 170 °F |
| Height (in): | 3 in | Height (mm): | 76.2 mm |
| Channel Material: | Plated Steel | Product Group: | Bead and Roller Guides |
| Width (in): | 1.4 in | Mounting Hardware Size: | 3/8" Carriage Bolt (Not Included) |
| Profile: | Beadwall | Pin Material: | Stainless Steel |
| Length (in): | 72 in | Product Type: | Steel Channel Bead Wall |
General Specifications
| UPC: | 787405270565 | Weight: | 10.80 LB |

