System Plast Beadwall: 1.4"W X 4.61"H X 48"L Beige Stainless Steel - VG-684-SS-4-04
Part #:VG-684-SS-4-04
Catalog #:VG-684-SS-4-04
KEY FEATURES
- BeadWall
- Low friction guiding surface with high density bead pattern.
- Excellent for combiner or accumulation areas.
- 10 ga stainless steel channel.
- Polyamide pin rails.
- Stainless steel pins.
- Acetal beads.
- 18 inch minimum bending radius in either direction.
- 3/8 inch carriage bolt (not included) is available as hardware kit VG-205-HDW-03-S38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Material: | Stainless Steel | Channel Material: | Stainless Steel |
| Material: | Stainless Steel | Surface Guide Material: | Acetal |
| Max Temp (°F): | 170 °F | Product Type: | Steel Channel Bead Wall |
| Product Group: | Bead and Roller Guides | Height (in): | 4.61 in |
| Width (in): | 1.4 in | Profile: | Beadwall |
| Color: | Beige | Mounting Hardware Size: | 3/8" Carriage Bolt (Not Included) |
| Height (mm): | 117.1 mm | Measurement System: | Imperial |
| Product Line: | Guide Products | Length (in): | 48 in |
| Minimum Bend Radius: | 18 | Width (mm): | 35.6 mm |
| Maximum Pin Deflection: | 0.009 | Pin Diameter (in): | 0.1875 in |
| Design: | Beaded Rail-Single Strand | Rail Size: | 4 |
| Steel Gauge (ga): | 10 | Maximum Deflection 24 in. Length: | 0.004 |
| Maximum Deflection 36 in. Length: | 0.015 | Bead Roller Width (in): | 0.62 in |
| Rolling Surface Height (in): | 3.87 in |
General Specifications
| UPC: | 787405271012 | Weight: | 14.20 LB |
| Packaged Length: | 48.00 IN | Packaged Width: | 1.40 IN |
| Packaged Height: | 4.61 IN |

