System Plast Beadwall: 1.4"W X 4.61"H X 60"L Beige Galvanized Steel - VG-684-PL-4-05
Part #:VG-684-PL-4-05
Catalog #:VG-684-PL-4-05
KEY FEATURES
- BeadWall
- Low friction guiding surface with high density bead pattern.
- Excellent for combiner or accumulation areas.
- 10 ga plated steel channel.
- Polyamide pin rails.
- Stainless steel pins.
- Acetal beads.
- 18 inch minimum bending radius in either direction.
- 3/8 inch carriage bolt (not included) is available as hardware kit VG-205-HDW-03-P38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Material: | Stainless Steel | Material: | Galvanized Steel |
| Surface Guide Material: | Acetal | Channel Material: | Plated Steel |
| Max Temp (°F): | 170 °F | Mounting Hardware Size: | 3/8" Carriage Bolt (Not Included) |
| Product Line: | Guide Products | Profile: | Beadwall |
| Height (in): | 4.61 in | Height (mm): | 117.1 mm |
| Product Type: | Steel Channel Bead Wall | Minimum Bend Radius: | 18 |
| Width (mm): | 35.6 mm | Measurement System: | Imperial |
| Color: | Beige | Product Group: | Bead and Roller Guides |
| Length (in): | 60 in | Width (in): | 1.4 in |
| Maximum Pin Deflection: | 0.009 | Design: | Beaded Rail-Single Strand |
| Rail Size: | 4 | Pin Diameter (in): | 0.1875 in |
| Steel Gauge (ga): | 10 | Maximum Deflection 36 in. Length: | 0.015 |
| Maximum Deflection 24 in. Length: | 0.004 | Bead Roller Width (in): | 0.62 in |
| Rolling Surface Height (in): | 3.87 in |
General Specifications
| UPC: | 787405270657 | Weight: | 17.80 LB |
| Packaged Length: | 60.00 IN | Packaged Width: | 1.40 IN |
| Packaged Height: | 4.61 IN |

