System Plast Beadwall: 1.4"W X 4.61"H X 72"L Beige Galvanized Steel - VG-684-PL-4-06
Part #:VG-684-PL-4-06
Catalog #:VG-684-PL-4-06
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Measurement System: | Imperial | Product Line: | Guide Products |
| Surface Guide Material: | Acetal | Length (in): | 72 in |
| Product Group: | Bead and Roller Guides | Profile: | Beadwall |
| Max Temp (°F): | 170 °F | Product Type: | Steel Channel Bead Wall |
| Height (in): | 4 in | Channel Material: | Plated Steel |
| Width (mm): | 35.56 mm | Color: | Grey |
| Pin Material: | Stainless Steel | Minimum Bend Radius: | 18 |
| Width (in): | 1.4 in | Material: | Galvanized Steel |
| Height (mm): | 101.6 mm | Mounting Hardware Size: | 3/8" Carriage Bolt (Not Included) |
General Specifications
| UPC: | 787405270664 | Weight: | 21.30 LB |

