System Plast Beadwall: 1.4"W X 4.61"H X 84"L Beige Galvanized Steel - VG-684-PL-4-07
Part #:VG-684-PL-4-07
Catalog #:VG-684-PL-4-07
KEY FEATURES
- BeadWall
- Low friction guiding surface with high density bead pattern.
- Excellent for combiner or accumulation areas.
- 10 ga plated steel channel.
- Polyamide pin rails.
- Stainless steel pins.
- Acetal beads.
- 18 inch minimum bending radius in either direction.
- 3/8 inch carriage bolt (not included) is available as hardware kit VG-205-HDW-03-P38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Temp (°F): | 170 °F | Mounting Hardware Size: | 3/8" Carriage Bolt (Not Included) |
| Measurement System: | Imperial | Surface Guide Material: | Acetal |
| Height (mm): | 117.1 mm | Width (mm): | 35.6 mm |
| Minimum Bend Radius: | 18 | Product Line: | Guide Products |
| Channel Material: | Plated Steel | Product Group: | Bead and Roller Guides |
| Color: | Beige | Profile: | Beadwall |
| Height (in): | 4.61 in | Pin Material: | Stainless Steel |
| Length (in): | 84 in | Product Type: | Steel Channel Bead Wall |
| Material: | Galvanized Steel | Width (in): | 1.4 in |
General Specifications
| UPC: | 787405270671 | Weight: | 24.90 LB |

