System Plast Beadwall: 1.4"W X 6.48"H X 12"L Beige Galvanized Steel - VG-684-PL-6-01
Part #:VG-684-PL-6-01
Catalog #:VG-684-PL-6-01
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length (in): | 12 in | Surface Guide Material: | Acetal |
| Product Line: | Guide Products | Height (mm): | 152.4 mm |
| Measurement System: | Imperial | Max Temp (°F): | 170 °F |
| Mounting Hardware Size: | 3/8" Carriage Bolt (Not Included) | Width (mm): | 35.56 mm |
| Color: | Grey | Channel Material: | Plated Steel |
| Material: | Galvanized Steel | Width (in): | 1.4 in |
| Minimum Bend Radius: | 18 | Pin Material: | Stainless Steel |
| Product Group: | Bead and Roller Guides | Product Type: | Steel Channel Bead Wall |
| Height (in): | 6 in | Profile: | Beadwall |
General Specifications
| UPC: | 787405270701 | Weight: | 3.00 LB |

