System Plast Beadwall: 1.4"W X 6.48"H X 120"L Beige Galvanized Steel - VG-684-PL-6-10
Part #:VG-684-PL-6-10
Catalog #:VG-684-PL-6-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Measurement System: | Imperial | Pin Material: | Stainless Steel |
| Height (mm): | 152.4 mm | Profile: | Beadwall |
| Surface Guide Material: | Acetal | Product Group: | Bead and Roller Guides |
| Material: | Galvanized Steel | Width (mm): | 35.56 mm |
| Channel Material: | Plated Steel | Color: | Grey |
| Mounting Hardware Size: | 3/8" Carriage Bolt (Not Included) | Max Temp (°F): | 170 °F |
| Product Line: | Guide Products | Length (in): | 120 in |
| Height (in): | 6 in | Width (in): | 1.4 in |
| Product Type: | Steel Channel Bead Wall | Minimum Bend Radius: | 18 |
General Specifications
| UPC: | 787405270787 | Weight: | 46.70 LB |

