System Plast Beadwall: 1.4"W X 6.48"H X 24"L Beige Galvanized Steel - VG-684-PL-6-02
Part #:VG-684-PL-6-02
Catalog #:VG-684-PL-6-02
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Surface Guide Material: | Acetal | Measurement System: | Imperial |
| Profile: | Beadwall | Color: | Grey |
| Width (in): | 1.4 in | Material: | Galvanized Steel |
| Product Type: | Steel Channel Bead Wall | Pin Material: | Stainless Steel |
| Height (in): | 6 in | Minimum Bend Radius: | 18 |
| Length (in): | 24 in | Channel Material: | Plated Steel |
| Product Line: | Guide Products | Max Temp (°F): | 170 °F |
| Mounting Hardware Size: | 3/8" Carriage Bolt (Not Included) | Width (mm): | 35.56 mm |
| Height (mm): | 152.4 mm | Product Group: | Bead and Roller Guides |
General Specifications
| UPC: | 787405270718 | Weight: | 9.30 LB |

