System Plast Beadwall: 1.4"W X 6.48"H X 36"L Beige Galvanized Steel - VG-684-PL-6-03
Part #:VG-684-PL-6-03
Catalog #:VG-684-PL-6-03
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Profile: | Beadwall | Mounting Hardware Size: | 3/8" Carriage Bolt (Not Included) |
| Height (mm): | 152.5 mm | Product Type: | Steel Channel Bead Wall |
| Width (mm): | 35.6 mm | Height (in): | 6 in |
| Color: | Grey | Minimum Bend Radius: | 18 |
| Length (in): | 36 in | Product Group: | Bead and Roller Guides |
| Max Temp (°F): | 170 °F | Channel Material: | Plated Steel |
| Product Line: | Guide Products | Width (in): | 1.4 in |
| Measurement System: | Imperial | Surface Guide Material: | Acetal |
| Material: | Galvanized Steel | Pin Material: | Stainless Steel |
General Specifications
| UPC: | 787405270725 | Weight: | 14.00 LB |

