System Plast Beadwall: 1.4"W X 6.48"H X 72"L Beige Galvanized Steel - VG-684-PL-6-06
Part #:VG-684-PL-6-06
Catalog #:VG-684-PL-6-06
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Height (in): | 6 in | Profile: | Beadwall |
| Material: | Galvanized Steel | Product Group: | Bead and Roller Guides |
| Width (in): | 1.4 in | Color: | Grey |
| Pin Material: | Stainless Steel | Surface Guide Material: | Acetal |
| Max Temp (°F): | 170 °F | Measurement System: | Imperial |
| Length (in): | 72 in | Mounting Hardware Size: | 3/8" Carriage Bolt (Not Included) |
| Minimum Bend Radius: | 18 | Product Type: | Steel Channel Bead Wall |
| Product Line: | Guide Products | Height (mm): | 152.4 mm |
| Channel Material: | Plated Steel | Width (mm): | 35.6 mm |
General Specifications
| UPC: | 787405270756 | Weight: | 28.00 LB |

