System Plast Beadwall: 1.4"W X 6.48"H X 84"L Beige Galvanized Steel - VG-684-PL-6-07
Part #:VG-684-PL-6-07
Catalog #:VG-684-PL-6-07
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (in): | 1.4 in | Minimum Bend Radius: | 18 |
| Height (in): | 6 in | Length (in): | 84 in |
| Measurement System: | Imperial | Color: | Grey |
| Mounting Hardware Size: | 3/8" Carriage Bolt (Not Included) | Product Line: | Guide Products |
| Width (mm): | 35.6 mm | Product Type: | Steel Channel Bead Wall |
| Surface Guide Material: | Acetal | Height (mm): | 152.4 mm |
| Channel Material: | Plated Steel | Material: | Galvanized Steel |
| Max Temp (°F): | 170 °F | Pin Material: | Stainless Steel |
| Product Group: | Bead and Roller Guides | Profile: | Beadwall |
General Specifications
| UPC: | 787405270763 | Weight: | 32.70 LB |

