System Plast Beadwall: 1.4"W X 6.48"H X 84"L Beige Stainless Steel - VG-684-SS-6-07
Part #:VG-684-SS-6-07
Catalog #:VG-684-SS-6-07
KEY FEATURES
- BeadWall
- Low friction guiding surface with high density bead pattern.
- Excellent for combiner or accumulation areas.
- 10 ga stainless steel channel.
- Polyamide pin rails.
- Stainless steel pins.
- Acetal beads.
- 18 inch minimum bending radius in either direction.
- 3/8 inch carriage bolt (not included) is available as hardware kit VG-205-HDW-03-S38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Material: | Stainless Steel | Surface Guide Material: | Acetal |
| Channel Material: | Stainless Steel | Max Temp (°F): | 170 °F |
| Material: | Stainless Steel | Height (in): | 6.48 in |
| Color: | Beige | Minimum Bend Radius: | 18 |
| Product Line: | Guide Products | Product Type: | Steel Channel Bead Wall |
| Measurement System: | Imperial | Mounting Hardware Size: | 3/8" Carriage Bolt (Not Included) |
| Height (mm): | 164.6 mm | Width (in): | 1.4 in |
| Width (mm): | 35.6 mm | Product Group: | Bead and Roller Guides |
| Length (in): | 84 in | Profile: | Beadwall |
| Pin Diameter (in): | 0.1875 in | Maximum Pin Deflection: | 0.031 |
| Rail Size: | 6 | Design: | Beaded Rail-Single Strand |
| Steel Gauge (ga): | 10 | Maximum Deflection 24 in. Length: | 0.004 |
| Maximum Deflection 36 in. Length: | 0.014 | Bead Roller Width (in): | 0.62 in |
| Rolling Surface Height (in): | 5.78 in |
General Specifications
| UPC: | 787405271142 | Weight: | 32.60 LB |
| Packaged Length: | 84.00 IN | Packaged Width: | 1.40 IN |
| Packaged Height: | 6.48 IN |

