System Plast Beadwall: 1.47"W X 4.61"H X 120"L Beige Stainless Steel - VG-685-SS-4-10
Part #:VG-685-SS-4-10
Catalog #:VG-685-SS-4-10
KEY FEATURES
- Heavy duty BeadWall.
- Low friction guiding surface with high density bead pattern.
- Larger bead on larger pins accommodate larger load capacities.
- Excellent for combiner or accumulation areas.
- 10 ga stainless steel channel.
- Polyamide pin rails.
- 1/4 inch stainless steel pins, support larger loads
- Acetal beads.
- 18 inch minimum bending radius in either direction.
- 3/8 inch carriage bolt (not included) is available as hardware kit VG-205-HDW-03-S38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Surface Guide Material: | Acetal | Channel Material: | Stainless Steel |
| Max Temp (°F): | 170 °F | Material: | Stainless Steel |
| Pin Material: | Stainless Steel | Product Type: | Steel Channel Bead Wall |
| Length (in): | 120 in | Height (mm): | 117.1 mm |
| Color: | Beige | Width (in): | 1.47 in |
| Product Line: | Guide Products | Measurement System: | Imperial |
| Product Group: | Bead and Roller Guides | Mounting Hardware Size: | 3/8" Carriage Bolt (Not Included) |
| Profile: | Beadwall | Minimum Bend Radius: | 18 |
| Width (mm): | 37.3 mm | Height (in): | 4.61 in |
| Pin Diameter (in): | 0.25 in | Maximum Pin Deflection: | 0.003 |
| Rail Size: | 4 | Design: | Beaded Rail-Single Strand |
| Steel Gauge (ga): | 10 | Maximum Deflection 24 in. Length: | 0.004 |
| Maximum Deflection 36 in. Length: | 0.015 | Bead Roller Width (in): | 0.68 in |
| Rolling Surface Height (in): | 3.87 in |
General Specifications
| UPC: | 787405272187 | Weight: | 40.30 LB |
| Packaged Length: | 120.00 IN | Packaged Width: | 1.47 IN |
| Packaged Height: | 4.61 IN |

