System Plast Beadwall: 1.47"W X 4.61"H X 60"L Beige Galvanized Steel - VG-685-PL-4-05
Part #:VG-685-PL-4-05
Catalog #:VG-685-PL-4-05
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Material: | Stainless Steel | Length (in): | 48 in |
| Product Line: | Guide Products | Height (in): | 4 in |
| Mounting Hardware Size: | 3/8" Carriage Bolt (Not Included) | Width (in): | 1.47 in |
| Product Type: | Steel Channel Bead Wall | Width (mm): | 37.338 mm |
| Minimum Bend Radius: | 18 | Height (mm): | 101.6 mm |
| Color: | Grey | Surface Guide Material: | Acetal |
| Profile: | Heavy Duty Beadwall | Product Group: | Bead and Roller Guides |
| Channel Material: | Plated Steel | Max Temp (°F): | 170 °F |
| Measurement System: | Imperial | Material: | Galvanized Steel |
General Specifications
| UPC: | 787405271630 | Weight: | 20.00 LB |

