System Plast Beadwall: 1.47"W X 6.48"H X 120"L Beige Galvanized Steel - VG-685-PL-6-10
Part #:VG-685-PL-6-10
Catalog #:VG-685-PL-6-10
KEY FEATURES
- Heavy duty BeadWall.
- Low friction guiding surface with high density bead pattern.
- Larger bead on larger pins accommodate larger load capacities.
- Excellent for combiner or accumulation areas.
- 10 ga plated steel channel.
- Polyamide pin rails.
- 1/4 inch stainless steel pins, support larger loads
- Acetal beads.
- 18 inch minimum bending radius in either direction.
- 3/8 inch carriage bolt (not included) is available as hardware kit VG-205-HDW-03-P38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Surface Guide Material: | Acetal | Channel Material: | Plated Steel |
| Max Temp (°F): | 170 °F | Material: | Galvanized Steel |
| Pin Material: | Stainless Steel | Color: | Beige |
| Measurement System: | Imperial | Length (in): | 120 in |
| Mounting Hardware Size: | 3/8" Carriage Bolt (Not Included) | Profile: | Beadwall |
| Width (mm): | 37.3 mm | Height (in): | 6.48 in |
| Product Type: | Steel Channel Bead Wall | Height (mm): | 164.6 mm |
| Minimum Bend Radius: | 18 | Product Line: | Guide Products |
| Product Group: | Bead and Roller Guides | Width (in): | 1.47 in |
| Design: | Beaded Rail-Single Strand | Maximum Pin Deflection: | 0.01 |
| Pin Diameter (in): | 0.25 in | Rail Size: | 6 |
| Steel Gauge (ga): | 10 | Maximum Deflection 24 in. Length: | 0.004 |
| Maximum Deflection 36 in. Length: | 0.014 | Rolling Surface Height (in): | 5.78 in |
| Bead Roller Width (in): | 0.68 in |
General Specifications
| UPC: | 787405271784 | Weight: | 52.80 LB |
| Packaged Length: | 120.00 IN | Packaged Width: | 1.47 IN |
| Packaged Height: | 6.48 IN |

