System Plast Beadwall: 1.47"W X 8.38"H X 48"L Beige Galvanized Steel - VG-685-PL-8-04
Part #:VG-685-PL-8-04
Catalog #:VG-685-PL-8-04
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Height (in): | 8 in | Product Line: | Guide Products |
| Mounting Hardware Size: | 3/8" Carriage Bolt (Not Included) | Product Group: | Bead and Roller Guides |
| Width (mm): | 37.338 mm | Profile: | Heavy Duty Beadwall |
| Width (in): | 1.47 in | Max Temp (°F): | 170 °F |
| Channel Material: | Plated Steel | Pin Material: | Stainless Steel |
| Surface Guide Material: | Acetal | Measurement System: | Imperial |
| Minimum Bend Radius: | 18 | Material: | Galvanized Steel |
| Height (mm): | 203.2 mm | Color: | Grey |
| Length (in): | 48 in | Product Type: | Steel Channel Bead Wall |
General Specifications
| UPC: | 787405271821 | Weight: | 25.30 LB |
| HTC: | 8431.39.0010 | Country of Origin: | United States of America |

