System Plast Beadwall: 1.47"W X 8.38"H X 84"L Beige Galvanized Steel - VG-685-PL-8-07
Part #:VG-685-PL-8-07
Catalog #:VG-685-PL-8-07
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Profile: | Heavy Duty Beadwall | Mounting Hardware Size: | 3/8" Carriage Bolt (Not Included) |
| Color: | Grey | Product Group: | Bead and Roller Guides |
| Height (in): | 8 in | Material: | Galvanized Steel |
| Length (in): | 84 in | Product Type: | Steel Channel Bead Wall |
| Product Line: | Guide Products | Width (in): | 1.47 in |
| Measurement System: | Imperial | Channel Material: | Plated Steel |
| Surface Guide Material: | Acetal | Width (mm): | 37.338 mm |
| Minimum Bend Radius: | 18 | Height (mm): | 203.2 mm |
| Max Temp (°F): | 170 °F | Pin Material: | Stainless Steel |
General Specifications
| UPC: | 787405271852 | Weight: | 44.20 LB |

