System Plast Body Side Guide: 0.66"W X 0.48"H X 120"L Aluminum - VG-ABG-10
Part #:VG-ABG-10
Catalog #:VG-ABG-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Corrosion Resistance: | Excellent | Measurement System: | Imperial |
| Width (mm): | 16.8 mm | Product Type: | Aluminum Channel |
| Product Line: | Guide Products | Color: | Aluminum |
| Product Group: | Profiles | Profile: | Body Side Guide |
| Minimum Bend Radius: | 30 | Length (in): | 120 in |
| Material: | Aluminum | Width (in): | 0.66 in |
| Finish: | Mill |
General Specifications
| UPC: | 726166449803 | Weight: | 0.20 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 0.66 IN |
| Packaged Height: | 0.48 IN | HTC: | 7604.29.1000 |
| Country of Origin: | United States of America |

