System Plast Body Side Guide: 0.66"W X 0.48"H X 240"L Aluminum - VG-ABG-20
Part #:VG-ABG-20
Catalog #:VG-ABG-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Corrosion Resistance: | Excellent | Color: | Aluminum |
| Product Type: | Aluminum Channel | Width (mm): | 16.8 mm |
| Product Group: | Profiles | Measurement System: | Imperial |
| Product Line: | Guide Products | Minimum Bend Radius: | 30 |
| Length (in): | 240 in | Profile: | Body Side Guide |
| Width (in): | 0.66 in | Material: | Aluminum |
| Finish: | Mill |
General Specifications
| UPC: | 726166449414 | Weight: | 0.66 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 0.66 IN |
| Packaged Height: | 0.48 IN | HTC: | 7604.29.1000 |
| Country of Origin: | United States of America |

