System Plast BRACKET BODY - NO ROD OR SWIVEL HEAD INCLUDED - VG-203L
Part #:VG-203L
Catalog #:VG-203L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Product Line: | Conveying Components |
| Product Group: | Side Guide Brackets and Accessories | Component Series: | VG-203 |
| Measurement System: | Universal | Height (in): | 5.77 in |
| Straight/Swivel: | Swivel | Product Type: | Bracket (body) |
| Length (in): | 3.29 in |
General Specifications
| UPC: | 662288969594 | Weight: | 0.42 LB |
| Packaged Length: | 5.25 IN | Packaged Width: | 7.65 IN |
| Packaged Height: | 2.35 IN |

