System Plast BRACKET - STANDARD DUTY, NYLON, WITH NYLON SWIVEL HEAD FOR 1/2" ROD - VG-203LTC-12
Part #:VG-203LTC-12
Catalog #:VG-203LTC-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Height (in): | 8.96 in |
| Straight/Swivel: | Swivel | Measurement System: | Universal |
| Product Line: | Conveying Components | Rod Center to Top of Slot: | 3.45 |
| Length (in): | 3.29 in | Product Type: | Bracket (Swivel Head) |
| Product Group: | Side Guide Brackets and Accessories | Component Series: | VG-203 |
| Rod Diameter (in): | 0.5 in |
General Specifications
| UPC: | 662288969587 | Weight: | 0.72 LB |
| Packaged Length: | 5.45 IN | Packaged Width: | 10.75 IN |
| Packaged Height: | 2.40 IN |

