System Plast BRACKET - STANDARD DUTY, NYLON, WITH NYLON SWIVEL HEAD FOR 12-mm or 1/2" ROD - VG-203LTC-12M
Part #:VG-203LTC-12M
Catalog #:VG-203LTC-12M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (in): | 1.95 in | Material: | POLYAMIDE |
| Rod Center to Top of Slot: | 3.45 | Product Type: | Bracket (Polyamide) |
| Height (in): | 8.96 in | Measurement System: | Imperial |
| Length (in): | 3.29 in | Slot Width (in): | 0.41 in |
| Thread (in): | 3/8 in | Straight/Swivel: | Swivel |
| Product Line: | Conveying Components | Version: | Swivel Bracket |
| Component Series: | VG-203LTC | Product Group: | Side Guide Brackets and Accessories |
| Type: | Guide Rail Bracket | Rod Diameter (in): | 1/2 in |
General Specifications
| UPC: | 787405170087 | Weight: | 0.72 LB |
| HTC: | 7326.19.0080 | Country of Origin: | United States of America |

