System Plast Combination Group A (Cover): 0.75"W X 0.5"H X 120"L White UHMW-PE - VG-P1012-10
Part #:VG-P1012-10
Catalog #:VG-P1012-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | UHMW-PE | Color: | White |
| Cable Size (in): | 0.375 in | Length (ft): | 10 ft |
| Measurement System: | Imperial | Product Group: | Profiles |
| Product Type: | Chain and Cable Guide | Profile: | Combination Group A (Cover) |
| Product Line: | Guide Products |
General Specifications
| UPC: | 787405507425 | Weight: | 0.10 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 0.50 IN |

