System Plast Combination Group A (Cover): 0.75"W X 0.5"H X 240"L White UHMW-PE - VG-P1012-20
Part #:VG-P1012-20
Catalog #:VG-P1012-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Cable Size (in): | 0.375 in | Length (ft): | 20 ft |
| Material: | UHMW-PE | Color: | White |
| Product Type: | Chain and Cable Guide | Measurement System: | Imperial |
| Product Line: | Guide Products | Product Group: | Profiles |
| Profile: | Combination Group A (Cover) |
General Specifications
| UPC: | 787405507432 | Weight: | 0.09 LB |
| Packaged Length: | 240.00 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 0.50 IN | HTC: | 3916.10.0000 |
| Country of Origin: | United States of America |

