System Plast Combination Group A (Rail): 0.81"W X 0.62"H X 120"L Aluminum - VG-A500-10
Part #:VG-A500-10
Catalog #:VG-A500-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Corrosion Resistance: | Excellent | Minimum Bend Radius: | 6 |
| Product Line: | Guide Products | Product Type: | Aluminum Channel |
| Mounting Hardware Size: | 5/16" Hex Head Cap Screw (Not Included) | Product Group: | Profiles |
| Width (mm): | 20.1 mm | Profile: | Combination Group A (Rail) |
| Material: | Aluminum | Length (in): | 120 in |
| Measurement System: | Imperial | Color: | Aluminum |
| Width (in): | 0.79 in | Finish: | Mill |
General Specifications
| UPC: | 787405316492 | Weight: | 0.31 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 0.81 IN |
| Packaged Height: | 0.62 IN | HTC: | 7604.29.1000 |
| Country of Origin: | United States of America |

