System Plast Combination Group A (Rail): 1.25"W X 0.72"H X 120"L Aluminum - VG-A1000-10
Part #:VG-A1000-10
Catalog #:VG-A1000-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Corrosion Resistance: | Excellent | Minimum Bend Radius: | 5 |
| Product Line: | Guide Products | Length (in): | 120 in |
| Mounting Hardware Size: | 3/8" Carriage Bolt (Not Included) | Width (in): | 1.25 in |
| Measurement System: | Imperial | Color: | Aluminum |
| Profile: | Combination Group A (Rail) | Material: | Aluminum |
| Width (mm): | 31.8 mm | Product Type: | Aluminum Channel |
| Product Group: | Profiles | Finish: | Mill |
General Specifications
| UPC: | 787405501133 | Weight: | 0.12 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 1.25 IN |
| Packaged Height: | 0.72 IN | HTC: | 7604.29.1000 |
| Country of Origin: | United States of America |

