System Plast Combination Group A (Rail): 1.25"W X 0.72"H X 240"L Aluminum - VG-A1000-20
Part #:VG-A1000-20
Catalog #:VG-A1000-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Corrosion Resistance: | Excellent | Product Line: | Guide Products |
| Minimum Bend Radius: | 5 | Profile: | Combination Group A (Rail) |
| Width (mm): | 31.8 mm | Width (in): | 1.25 in |
| Measurement System: | Imperial | Product Type: | Aluminum Channel |
| Mounting Hardware Size: | 3/8" Carriage Bolt (Not Included) | Material: | Aluminum |
| Color: | Aluminum | Product Group: | Profiles |
| Height (in): | 1.25 in | Length (in): | 240 in |
| Maximum Sheath Width (in): | 0.72 in | Finish: | Mill |
General Specifications
| UPC: | 787405501140 | Weight: | 0.12 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 1.25 IN |
| Packaged Height: | 0.72 IN | HTC: | 7604.29.1000 |
| Country of Origin: | United States of America |

