System Plast Combination Group B (Cover): 0.81"W X 0.25"H X 120"L Dark Grey Nolu-SR - VG-P813F-SR-10
Part #:VG-P813F-SR-10
Catalog #:VG-P813F-SR-10
KEY FEATURES
- Ram extruded ultra low friction dry lubricated reinforced UHMW-PE (SR).
- Nolu-SR is the same proprietary blend of UHMW-PE and solid lubricants as Nolu-S, however it has additional proprietary ingredients increasing the hardness of the material while providing superior wear resistance.
- Maintains excellent wear characteristics while significantly reducing coefficients of friction compared to standard UHMW.
- Benefits of Nolu-SR include high wear resistance, extended wear life, minimization of product pulsation and noise reduction.
- Extends life of mating surfaces
- Reduces energy and water consumption
- Reduces conveyed product scratches and damages
- Higher wear resistance and impact strength
- Suitable for running dry at high speeds
- FDA and USDA complaint material.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bar/Gauge Cover: | .06" x .46" | Max Temp (°F): | 140 °F |
| Color: | Dark Grey | Material: | Nolu-SR |
| Coilability (Yes/No): | No | Product Line: | Guide Products |
| Product Group: | Profiles | Profile: | Combination Group B (Cover) |
| Measurement System: | Imperial | Width (mm): | 20.6 mm |
| Length (ft): | 10 ft | Width (in): | 0.81 in |
| Product Type: | Bar Cap | Height (in): | 0.25 in |
| Height (mm): | 6.4 mm | FDA Compliant: | Yes |
General Specifications
| UPC: | 726166441883 | Packaged Width: | 0.81 IN |
| Packaged Height: | 0.25 IN |

