System Plast Combination Group B (Cover): 0.81"W X 0.25"H X 1200"L Dark Grey Nolu-SR - AA1909283
Part #:AA1909283
Catalog #:AA1909283
KEY FEATURES
- Nolu-SR is the same proprietary blend of UHMW-PE and solid lubricants as Nolu-S, however it has additional propietary ingredients increasing the hardness of the material while providing superior wear resistance.
- Maintains excellent wear characteristics whle significantly reducing coeffiecients of friction compared to standard UHMW.
- Benefits of Nolu-SR include high wear resistance, extended wear life, minimization of product pulsation and noice reduction.
- Extends life of mating surfaces
- Reduces energy and water consumption
- Reduces conveyed product scratches and damages
- Higher wear resistance and impact strength
- Suitable for running dry at high speeds
- FDA and USDA compliant material.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length (ft): | 100 ft | Material: | Nolu-SR |
| Color: | Dark Grey | Wear Surface Thickness (in): | 0.12 in |
| Width (in): | 0.81 in | Product Line: | Guide Products |
| Product Group: | Profiles | Measurement System: | Imperial |
| Width (mm): | 20.6 mm | Profile: | Combination Group B (Cover) |
| Product Type: | Rectangular |
General Specifications
| UPC: | 726166556273 | Weight: | 0.06 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 0.81 IN |
| Packaged Height: | 0.25 IN | HTC: | 3916.10.0000 |
| Country of Origin: | Mexico |

