System Plast Combination Group B (Cover): 1.25"W X 0.25"H X 120"L Dark Grey Nolu-SR - AA1910009
Part #:AA1910009
Catalog #:AA1910009
KEY FEATURES
- Nolu-SR is the same proprietary blend of UHMW-PE and solid lubricants as Nolu-S, however it has additional propietary ingredients increasing the hardness of the material while providing superior wear resistance.
- Maintains excellent wear characteristics whle significantly reducing coeffiecients of friction compared to standard UHMW.
- Benefits of Nolu-SR include high wear resistance, extended wear life, minimization of product pulsation and noice reduction.
- Extends life of mating surfaces
- Reduces energy and water consumption
- Reduces conveyed product scratches and damages
- Higher wear resistance and impact strength
- Suitable for running dry at high speeds
- FDA and USDA compliant material.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length (ft): | 10 ft | Material: | Nolu-SR |
| Wear Surface Thickness (in): | 0.1 in | Color: | Dark Grey |
| Width (in): | 1.25 in | Measurement System: | Imperial |
| Profile: | Combination Group B (Cover) | Product Line: | Guide Products |
| Product Type: | Rectangular | Width (mm): | 31.8 mm |
| Product Group: | Profiles |
General Specifications
| UPC: | 726166557737 | Weight: | 0.10 LB |
| Packaged Length: | 120.00 IN | Packaged Width: | 1.25 IN |
| Packaged Height: | 0.25 IN |

