System Plast Combination Group B (Rail): 0.64"W X 0.38"H X 120"L Aluminum - VG-A225-10
Part #:VG-A225-10
Catalog #:VG-A225-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Corrosion Resistance: | Excellent | Product Line: | Guide Products |
| Width (mm): | 16.3 mm | Product Group: | Profiles |
| Profile: | Combination Group B (Rail) | Measurement System: | Imperial |
| Material: | Aluminum | Length (in): | 120 in |
| Product Type: | Aluminum Channel | Mounting Hardware Size: | 5/16" Hex Head Cap Screw (Not Included) |
| Width (in): | 0.64 in | Minimum Bend Radius: | 6 |
| Color: | Aluminum | Finish: | Mill |
General Specifications
| UPC: | 787405316065 | Weight: | 0.18 LB |
| Packaged Length: | 120.00 IN | Packaged Width: | 0.64 IN |
| Packaged Height: | 0.38 IN | HTC: | 7604.29.1000 |
| Country of Origin: | United States of America |

