System Plast Combination Group B (Rail): 0.66"W X 0.46"H X 120"L Aluminum - VG-A275-10
Part #:VG-A275-10
Catalog #:VG-A275-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Corrosion Resistance: | Excellent | Profile: | Combination Group B (Rail) |
| Product Group: | Profiles | Product Line: | Guide Products |
| Measurement System: | Imperial | Product Type: | Aluminum Channel |
| Color: | Aluminum | Width (mm): | 16.8 mm |
| Minimum Bend Radius: | 30 | Material: | Aluminum |
| Width (in): | 0.66 in | Length (in): | 120 in |
| Finish: | Mill |
General Specifications
| UPC: | 787405501355 | Weight: | 0.12 LB |
| Packaged Length: | 120.00 IN | Packaged Width: | 0.66 IN |
| Packaged Height: | 0.46 IN | HTC: | 7604.29.1000 |
| Country of Origin: | United States of America |

