System Plast Combination Group B (Rail): 0.66"W X 0.46"H X 240"L Aluminum - VG-A275-20
Part #:VG-A275-20
Catalog #:VG-A275-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Corrosion Resistance: | Excellent | Material: | Aluminum |
| Color: | Aluminum | Product Type: | Aluminum Channel |
| Measurement System: | Imperial | Product Group: | Profiles |
| Length (in): | 240 in | Minimum Bend Radius: | 30 |
| Width (in): | 0.66 in | Width (mm): | 16.8 mm |
| Product Line: | Guide Products | Profile: | Combination Group B (Rail) |
| Finish: | Mill |
General Specifications
| UPC: | 787405501362 | Weight: | 0.39 LB |
| Packaged Length: | 240.00 IN | Packaged Width: | 0.66 IN |
| Packaged Height: | 0.46 IN | HTC: | 7604.29.1000 |
| Country of Origin: | United States of America |

