System Plast Combination Group B (Rail): 0.78"W X 0.47"H X 120"L Aluminum - VG-A600-10
Part #:VG-A600-10
Catalog #:VG-A600-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Corrosion Resistance: | Excellent | Minimum Bend Radius: | 6 |
| Product Line: | Guide Products | Product Type: | Aluminum Channel |
| Width (in): | 0.78 in | Product Group: | Profiles |
| Color: | Aluminum | Width (mm): | 19.8 mm |
| Length (in): | 120 in | Measurement System: | Imperial |
| Profile: | Combination Group B (Rail) | Mounting Hardware Size: | 5/16" Hex Head Cap Screw (Not Included) |
| Material: | Aluminum | Finish: | Mill |
General Specifications
| UPC: | 787405316676 | Weight: | 0.29 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 0.78 IN |
| Packaged Height: | 0.47 IN |

