System Plast Combination Group B (Rail): 1.24"W X 0.47"H X 120"L Aluminum - VG-A900-10
Part #:VG-A900-10
Catalog #:VG-A900-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Corrosion Resistance: | Excellent | Product Group: | Profiles |
| Product Line: | Guide Products | Product Type: | Aluminum Channel |
| Height (in): | 1.25 in | Material: | Aluminum |
| Width (in): | 1.24 in | Color: | Aluminum |
| Mounting Hardware Size: | 5/16" Hex Head Cap Screw (Not Included) | Length (in): | 120 in |
| Measurement System: | Imperial | Profile: | Combination Group B (Rail) |
| Width (mm): | 31.5 mm | Minimum Bend Radius: | 12 |
| Finish: | Mill | Maximum Sheath Width (in): | 0.47 in |
General Specifications
| UPC: | 787405501669 | Weight: | 0.49 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 1.24 IN |
| Packaged Height: | 0.47 IN | HTC: | 7604.29.1000 |
| Country of Origin: | United States of America |

